Flat angle, duct height 120 mm, FS
Type PLM FA45 1220 FS
Item no. 7218071
EAN 4012197459529



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
45° flat angle with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and mounting on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
No maintenance of electrical functionality according to DIN 4102 Part 12!
No maintenance of electrical functionality according to DIN 4102 Part 12!
Technical data
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Angle of the bend | 45 ° |
| Cover fastening | Miscellaneous |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 340x490x120 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Dimensions
| Dimension L | 487 mm |
|---|---|
| Dimension L2 | 183 mm |
| Dimension W | 200 mm |
Environmental Data
6,9563 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,9563 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,9563 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Dimension A
Dimension B
Dimension H
Item no.
PLM FA45 1220 FS
zinc
7218071
PLM FA 1220 FS
zinc
275
200
120
7218070
PLM FA45 1220 FS
Item no.
7218071
Colour
zinc
PLM FA 1220 FS
Item no.
7218070
Dimension A
275
Dimension B
200
Dimension H
120
Colour
zinc
