Flat angle cover, trunking type WDK 60170
Type WDK HF60170RW
Item no. 6192963
EAN 4012196712878



Item no. / Type
Dimension H
Colour
Smallest selling unit: 2 piece
2piece
piece
Description
Flat angle hood for changing the direction of the WDK trunking.
Technical data
Dimensions
| Length | 211 mm |
|---|---|
| Width | 170 mm |
| Height | 60 mm |
| Dimension H | 170 mm |
| Dimension a | 211 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 60 x 170 |
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Trunking depth | 60 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x170mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,5228 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5228 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5228 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Colour
Item no.
WDK HF60170GR
170
Stone grey; RAL 7030
6022375
WDK HF60170CW
170
Cream; RAL 9001
6161545
WDK HF60170LGR
170
Light grey; RAL 7035
6183468
WDK HF60170RW
170
Pure white; RAL 9010
6192963
Colour
WDK HF60170GR
Item no.
6022375
Dimension H
170
Colour
Stone grey; RAL 7030
WDK HF60170CW
Item no.
6161545
Dimension H
170
Colour
Cream; RAL 9001
WDK HF60170LGR
Item no.
6183468
Dimension H
170
Colour
Light grey; RAL 7035
WDK HF60170RW
Item no.
6192963
Dimension H
170
Colour
Pure white; RAL 9010

