Flat angle cover, trunking type WDK 40060
Type WDK HF40060GR
Item no. 6021735
EAN 4012196019458



Item no. / Type
Dimension H
Colour
Smallest selling unit: 2 piece
2piece
piece
Description
Flat angle hood for changing the direction of the WDK trunking.
Technical data
Dimensions
| Length | 101 mm |
|---|---|
| Width | 65 mm |
| Height | 40 mm |
| Dimension H | 60 mm |
| Dimension a | 101 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 40 x 60 |
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Trunking depth | 40 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 40x60mm |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,1664 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1664 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1664 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Colour
Item no.
WDK HF40060SW
60
Jet black; RAL 9005
6191792
WDK HF40060GR
60
Stone grey; RAL 7030
6021735
WDK HF40060CW
60
Cream; RAL 9001
6161308
WDK HF40060LGR
60
Light grey; RAL 7035
6183344
WDK HF40060RW
60
Pure white; RAL 9010
6192858
WDK HF40060VW
60
Traffic white; RAL 9016
6193049
Colour
WDK HF40060SW
Item no.
6191792
Dimension H
60
Colour
Jet black; RAL 9005
WDK HF40060GR
Item no.
6021735
Dimension H
60
Colour
Stone grey; RAL 7030
WDK HF40060CW
Item no.
6161308
Dimension H
60
Colour
Cream; RAL 9001
WDK HF40060LGR
Item no.
6183344
Dimension H
60
Colour
Light grey; RAL 7035
WDK HF40060RW
Item no.
6192858
Dimension H
60
Colour
Pure white; RAL 9010
WDK HF40060VW
Item no.
6193049
Dimension H
60
Colour
Traffic white; RAL 9016

