Flat angle cover, smooth
Type GK-OTGFLGR
Item no. 6274492
EAN 4012195656715



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
PVC flat angle cover, smooth surface.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | Rapid 80® |
Environmental Data
0,5173 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5173 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5173 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
GK-OTGFSW
76,5
6274494
GK-OTGFRW
76,5
6274490
GK-OTGFCW
76,5
6274491
GK-OTGFLGR
76,5
6274492
GK-OTGFGR
76,5
6274496
GK-OTGFSW
Item no.
6274494
Width
76,5
GK-OTGFRW
Item no.
6274490
Width
76,5
GK-OTGFCW
Item no.
6274491
Width
76,5
GK-OTGFLGR
Item no.
6274492
Width
76,5
GK-OTGFGR
Item no.
6274496
Width
76,5


