Flat angle cover MKS FW2538
Type MKS FW2538 rws
Item no. 6131398
EAN 4012196717705


Item no. / Type
6131398 / MKS FW2538 rws
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Flat angle as a fitting for changing the direction of the MKS mini trunking.
Solid fitting for attaching to the wall.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 65 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,122 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,122 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,122 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
MKS FW2538 rws
Pure white; RAL 9010
6131398
MKS FW2538 rws
Item no.
6131398
Colour
Pure white; RAL 9010
