Flat angle cover MKS FW1845
Type MKS FW1845 rws
Item no. 6131399
EAN 4012196732760


Item no. / Type
6131399 / MKS FW1845 rws
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Flat angle as a fitting for changing the direction of the MKS mini trunking.
Solid fitting for attaching to the wall.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Width | 20 mm |
| Height | 49 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 75x20x49 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,0738 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0738 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0738 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
MKS FW1845 rws
Pure white; RAL 9010
6131399
MKS FW1845 rws
Item no.
6131399
Colour
Pure white; RAL 9010
