Flat angle BRA FW 70170, falling
Type BRA FWF70170 EL
Item no. 6133288
EAN 4012196735716




Item no. / Type
6133288 / BRA FWF70170 EL
Width
170 mm
Height
70 mm
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
Flat angle, falling, as a fitting for changing the direction of the Signa Style device installation trunking.
Solid fitting for attaching to the wall.
Technical data
Dimensions
| Length | 270 mm |
|---|---|
| Width | 170 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Angle range, min. | 90 mm |
| Protection rating | IP30 |
| Change of direction | Vertical, falling |
| Symmetrical | no |
| Number of covers | 1 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| for duct width | 170 mm |
| for trunking height | 70 mm |
| Version for | Base |
| ROHS-conformant | yes |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x170x270 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Environmental Data
24,8591 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 24,8591 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,8591 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
BRA FWF70170 EL
170
70
aluminium
6133288
BRA FWF70170 EL
Item no.
6133288
Width
170
Height
70
Colour
aluminium


