Flange plate for CEE
Type FLPCEE
Item no. 6288820
EAN 4012195149514



Item no. / Type
6288820 / FLPCEE
Smallest selling unit: 1 piece
1piece
piece
Description
Intermediate flange for 16 A and 32 A CEE sockets. Also contained in type CEE16E2 and CEE32E2 for Rapid 80 and ISS).
Is used as a frame when mounting the CEE mounting box.
For installation in Rapid 80 device installation trunking and ISS service poles.
Is used as a frame when mounting the CEE mounting box.
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Technical data
| ROHS-conformant | yes |
|---|
Environmental Data
0,012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,012 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FLPCEE
6288820
FLPCEE
Item no.
6288820

