Flange nut G
Type KM M6 G
Item no. 6408958
EAN 4012196623952



Item no. / Type
6408958 / KM M6 G
Dimension d
6 mm
Dimension h
6 mm
WAF
10
Smallest selling unit: 100 piece
100piece
piece
Description
Combination nut with washer based on EN 1661.
Technical data
Technical data
| Thread metric | 6 |
|---|---|
| Halogen-free | yes |
| Thread | M6 |
| Thread type | Metric |
| Self-locking | yes |
| WAF | 10 |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
| Thread, imperial | 1/4" |
| Nut version | Nut |
| Screw system nut | Hexagon head |
Dimensions
| Dimension d | 6 mm |
|---|---|
| Dimension h | 6 mm |
Environmental Data
0,0081 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0081 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0081 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
KM M6 G
6
6
10
6408958
KM M6 G
Item no.
6408958
Dimension d
6
Dimension h
6
WAF
10

