Fixed earthing terminal with double thread
Type 205 DG V4A
Item no. 5420020
EAN 4012196505869



Item no. / Type
5420020 / 205 DG V4A
Smallest selling unit: 10 piece
10piece
piece
Description
• For connecting to earthing systems, conductors and reinforcements
• Contact plate: Ø 79 mm from stainless steel, rustproof (V4A)
• Double thread M10/M12
• Including plastic cover for easy installation
• Contact plate: Ø 79 mm from stainless steel, rustproof (V4A)
• Double thread M10/M12
• Including plastic cover for easy installation
Technical data
Dimensions
| Length | 180 mm |
|---|---|
| Diameter of the contact plate | 79 mm |
Technical data
| Thread | M10/M12 |
|---|---|
| Short-circuit current (50 HZ)(1 s;≤300°C) | 6,2 kA |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Dimension | M10/M12 |
| Material | Stainless steel 1.4404 |
Environmental Data
1,0155 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0155 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0155 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
205 DG V4A
5420020
205 DG V4A
Item no.
5420020


