Fix ISO tensioning wire clip
Type 4021 K 9-16
Item no. 2307634
EAN 4012195224471



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Metal clip with plastic inlay, steel, strip galvanised, polyethylene inlays.
Technical data
Dimensions
| Dimension A | 26 mm |
|---|---|
| Dimension b | 14 mm |
| Dimension b1 | 18,3 mm |
Technical data
| Number of cables/pipes | 1 |
|---|---|
| Bolt | M4x16 |
| Version for | Not insulated |
| ROHS-conformant | yes |
| Dimension | 9-16mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,04 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,04 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,04 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Bolt
Surface
Material
Item no.
4021 K 6-13
M4x16
Strip galvanised
Steel
2307618
4021 K 9-16
M4x16
Strip galvanised
Steel
2307634
4021 K 6-13
Item no.
2307618
Bolt
M4x16
Surface
Strip galvanised
Material
Steel
4021 K 9-16
Item no.
2307634
Bolt
M4x16
Surface
Strip galvanised
Material
Steel

