Fitter for height-adjustable cassette
Type AS 4
Item no. 7406948
EAN 4012195109969



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Lid put up for holding up the square, height-adjustable cassette, with cord outlet.
Technical data
Dimensions
| Length | 145 mm |
|---|
Technical data
| Nominal size for device installation units | 4 |
|---|---|
| ROHS-conformant | Exempt |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,3271 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3271 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3271 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AS 4
7406948
AS 9
7406952
AS 4
Item no.
7406948
AS 9
Item no.
7406952

