Firing tool for drop-in anchor
Type EHS M10x40 Plus
Item no. 3492950
EAN 4012197487201



Item no. / Type
Thread
Smallest selling unit: 1 piece
1piece
piece
Description
Firing tool for the manual knocking in of drop-in anchor, type EA II, in walls and ceilings. With ergonomic plastic handle and hand guard.
Technical data
Technical data
| Thread | M10 |
|---|---|
| Suitable for metric thread dimension | 10 |
| With hand protection | yes |
| Pin dimension | 10 mm |
| ROHS-conformant | yes |
| Dimension | 10x40 |
| Colour | Red |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
EHS M6x25/30Plus
M6
3492940
EHS M8x25/30Plus
M8
3492944
EHSM10x25/30Plus
M10
3492947
EHS M12x25 Plus
M12
3492954
EHS M10x40 Plus
M10
3492950
EHS M 12x50 Plus
M10
3492957
EHS M8x40 Plus
M8
3492948
Thread
EHS M6x25/30Plus
Item no.
3492940
Thread
M6
EHS M8x25/30Plus
Item no.
3492944
Thread
M8
EHSM10x25/30Plus
Item no.
3492947
Thread
M10
EHS M12x25 Plus
Item no.
3492954
Thread
M12
EHS M10x40 Plus
Item no.
3492950
Thread
M10
EHS M 12x50 Plus
Item no.
3492957
Thread
M10
EHS M8x40 Plus
Item no.
3492948
Thread
M8
