Fire protection clamp
Type BSB FT
Item no. 6418198
EAN 4012196204311



Item no. / Type
6418198 / BSB FT
Smallest selling unit: 20 piece
20piece
piece
Description
Fire protection clamp for ceiling fastening of the threaded rod lock for routing types with cable ladders and cable trays for function maintenance to DIN 4102 Part 12 and for the routing type with cable trays above fire protection ceilings.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 105x50x54 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,1584 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1584 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1584 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
BSB FT
6418198
BSB FT
Item no.
6418198



