Fire protection case
Type FBS-K
Item no. 7203809
EAN 4012195817543


Item no. / Type
7203809 / FBS-K
Contents
900 ml
Smallest selling unit: 1 piece
1piece
piece
Description
The PYROSIT® NG fire protection case contains all the required products to create foam insulations. The complete set contains 3 foam cartridges, 1 professional cartridge pistol, 6 mixing and 5 extension pipes. For interior application.
Technical data
Technical data
| Delivery form | Cartridge |
|---|---|
| Accessories required | no |
| Contents | 900 ml |
| ROHS-conformant | yes |
| Material | Plastic |
| Colour | Black |
| Product series | PYROSIT® |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
FBS-K
900
7203809
FBS-K
Item no.
7203809
Contents
900


