FineController FC-TAE for telephone systems and terminals
Type FC-TAE-D
Item no. 5092824
EAN 4012195035237



Item no. / Type
5092824 / FC-TAE-D
Country-specific version
D
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Type 3 combined surge protection to EN 61643-11, designed for use in telephone systems with TAE connection (telephones upstream of the NTBA/DSL splitter).
• Adapter connector
• Cut-off unit and function display
• With increased contact protection
• Incl. 0.5 m connection cable TAE / RJ11
• Maximum continuous voltage, TAE connection 200 V DC / 1.5 A (25 °C)
• Limit frequency: type 4 MHz / VDSL up to 46 MBit/s
Note: The technical data in the table below refers to the power supply.
• Adapter connector
• Cut-off unit and function display
• With increased contact protection
• Incl. 0.5 m connection cable TAE / RJ11
• Maximum continuous voltage, TAE connection 200 V DC / 1.5 A (25 °C)
• Limit frequency: type 4 MHz / VDSL up to 46 MBit/s
Note: The technical data in the table below refers to the power supply.
Technical data
Technical data
| Protection level (L-N / L/N-PE) | <1200 / <1500 V |
|---|---|
| Telecommunications contact | no |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Protection level (L-N) | < 1,2 kV |
| Protection level (N-PE) | < 1,5 kV |
| Nominal voltage | 230 V |
| Test class, type 3 | yes |
| With interference suppression filter | no |
| Frequency range, max. | 4 |
| Cut-off frequency | 4 MHz |
| ROHS-conformant | Exempt |
| Country-specific version | D |
| Max. continuous operating voltage | 275 V |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Protection level | < 1,5 kV |
| Nominal discharge surge current | 3 kA |
| Rated current | 16 A |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 75 °C |
| Dimension | 230V |
| Colour | Pure white; RAL 9010 |
Network
| Frequency range, min. | 0 |
|---|
Environmental Data
0,0664 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0664 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0664 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Country-specific version
Item no.
FC-TAE-D
D
5092824
FC-TAE-D
Item no.
5092824
Country-specific version
D


