FineController FC-D for protective contact socket
Type FC-D
Item no. 5092800
EAN 4012195035053



Item no. / Type
5092800 / FC-D
Country-specific version
D
Smallest selling unit: 1 piece
1piece
piece
Description
Type 3 surge protective device to EN 61643-11,
intended for use in protective contact sockets.
• Adapter connector
• Cut-off unit and function display
• With increased touch protection
intended for use in protective contact sockets.
• Adapter connector
• Cut-off unit and function display
• With increased touch protection
Technical data
Dimensions
| Length | 78,3 mm |
|---|---|
| Width | 55 mm |
| Height | 75 mm |
Technical data
| Telecommunications contact | no |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Nominal voltage | 230 V |
| Remote signalling | no |
| Test class, type 2 | no |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤1,5 |
| Maximum continuous voltage AC | 275 V |
| Nominal discharge current (8/20 µs) | 3 kA |
| Installation type | Wall socket |
| Max. mains-side overcurrent protection | 16 A |
| Version for | Schuko |
| ROHS-conformant | Exempt |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -25 °C |
| Operating temperature, max. | 75 °C |
| Country-specific version | D |
| Max. continuous operating voltage | 275 V |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Protection level | <1,5 kV |
| Nominal discharge surge current | 3 kA |
| Maximum discharge current (8/20 μs) | 8 kA |
| Rated current | 16 A |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 75 °C |
| Dimension | 230V |
| Colour | Pure white; RAL 9010 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Country-specific version
Item no.
FC-D
D
5092800
FC-D
Item no.
5092800
Country-specific version
D

