FineController FC-B for sockets B/F
Type FC-B/F
Item no. 5092840
EAN 4012195037972



Item no. / Type
5092840 / FC-B/F
Country-specific version
B/F
Smallest selling unit: 1 piece
1piece
piece
Description
Type 3 surge protection device to EN 61643-11
designed for use on protective contact sockets of the B/F country version.
• Adapter
• Disconnection device and function display
• With increased touch protection
designed for use on protective contact sockets of the B/F country version.
• Adapter
• Disconnection device and function display
• With increased touch protection
Technical data
Technical data
| Protection level (L-N / L/N-PE) | <1200 / <1500 V |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Protection level (L-N) | < 1,2 kV |
| Protection level (N-PE) | < 1,5 kV |
| Nominal voltage | 230 V |
| Test class, type 3 | yes |
| With interference suppression filter | no |
| ROHS-conformant | yes |
| Country-specific version | B/F |
| Max. continuous operating voltage | 275 V |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Protection level | <1,5 kV |
| Nominal discharge surge current | 3 kA |
| Rated current | 16 A |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 75 °C |
| Dimension | 230V |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,0651 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0651 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0651 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Country-specific version
Item no.
FC-B/F
B/F
5092840
FC-B/F
Item no.
5092840
Country-specific version
B/F

