Fine protection for 9-pole RS232 interface
Type SD09-V24 9
Item no. 5080053
EAN 4012195915973



Item no. / Type
5080053 / SD09-V24 9
Number of poles
9
Plug-in system
D-Sub 9-pin
Maximum continuous voltage DC
18 V
Version for
SUB-D-9; V24 RS232
Smallest selling unit: 1 piece
1piece
piece
Description
Data cable protection device for serial interfaces
• Various connection technologies available
• Low voltage protection level
Application: PLC, alarm systems, controllers
• Various connection technologies available
• Low voltage protection level
Application: PLC, alarm systems, controllers
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 16 mm |
| Height | 34 mm |
Technical data
| Number of poles | 9 |
|---|---|
| Protection level, wire-wire at 1 kV/µs (C3) | <25 V |
| Protection level, wire-earth at 1 kV/µs (C3) | <25 |
| Telecommunications contact | no |
| Plug-in system | D-Sub 9-pin |
| Protection level wire-wire | <50 V |
| Protection level wire-earth | <50 V |
| Protection rating | IP40 |
| Testing standard | IEC 61643-21 |
| Nominal voltage | 12 V |
| Explosion-tested version | no |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | 0,34 kA (8/20µs) |
| Impulse durability wire-earth | 0,34 kA (8/20µs) |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 12 V |
| Maximum continuous voltage DC | 18 V |
| Version for | SUB-D-9; V24 RS232 |
| SPD to IEC 61643-21 | Class III / C1 |
| Kategorie | Type 3 / C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 2→3 |
| Response time | <10 ns |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 12V |
Environmental Data
0,0609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0609 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage DC
Version for
Item no.
SD09-V24 9
9
D-Sub 9-pin
18
SUB-D-9; V24 RS232
5080053
SD09-V24 9
Item no.
5080053
Number of poles
9
Plug-in system
D-Sub 9-pin
Maximum continuous voltage DC
18
Version for
SUB-D-9; V24 RS232


