Fine protection 8-F for Ethernet networks (Class D/CAT 5)
Type RJ45 S-ATM 8-F
Item no. 5081990
EAN 4012196415694



Item no. / Type
5081990 / RJ45 S-ATM 8-F
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
6 V
Version for
Fine protection, 8 wires + shield
Smallest selling unit: 1 piece
1piece
piece
Description
Universal data cable protection device for network technology and telecommunication systems
• In aluminium housing
• Protection for 8 cores
• With two-stage protective circuit
• Simple mounting
• With RJ45 Western connector
• Incl. 150 mm connection cable with RJ45 connectors
• Cat 5e network technology, 10BaseT, 100BaseT, 1000BaseT
• DIN rail mounting with accessories DLS-BS (5082 38 2)
Application: For analogue, ISDN, DSL systems, Ethernet Twisted Pair.
• Usable in networks of Class D or CAT 5e
• Can be locked onto DIN profile rails or mounted directly at the terminal
• Simple installation using RJ45 connection technology
• Optimised transmission properties
• In aluminium housing
• Protection for 8 cores
• With two-stage protective circuit
• Simple mounting
• With RJ45 Western connector
• Incl. 150 mm connection cable with RJ45 connectors
• Cat 5e network technology, 10BaseT, 100BaseT, 1000BaseT
• DIN rail mounting with accessories DLS-BS (5082 38 2)
Application: For analogue, ISDN, DSL systems, Ethernet Twisted Pair.
• Usable in networks of Class D or CAT 5e
• Can be locked onto DIN profile rails or mounted directly at the terminal
• Simple installation using RJ45 connection technology
• Optimised transmission properties
Technical data
Technical data
| Number of poles | 8 |
|---|---|
| Plug-in system | RJ45 8(8) |
| Protection level wire-wire | <40 V |
| Protection level wire-earth | <900 V |
| Protection rating | IP40 |
| Testing standard | IEC 61643-21 |
| Channel performance Ansi/EA | CAT 5e |
| Channel performance ISO/IEC | Class D |
| Capacity (wire-wire) | <50 pF |
| Capacity (wire-earth) | <10 pF |
| Earthing via: | Connection cable |
| Insulation resistance | >1 GΩ |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C2: 3 kV / 1,5 kA (8/20µs) |
| Impulse durability wire-earth | C2: 3 kV / 1,5 kA (8/20µs) |
| Total discharge current (8/20) | 7,5 kA |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 4,2 V |
| Maximum continuous voltage DC | 6 V |
| Cut-off frequency | 155 MHz |
| Version for | Fine protection, 8 wires + shield |
| SPD to IEC 61643-21 | Class II+III / C2+C1 |
| Kategorie | Type 2+3 / C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 1→3 |
| Insertion loss | <3 @ 150 MHz dB |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 6.2V |
Environmental Data
1,5752 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5752 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5752 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage DC
Version for
Item no.
RJ45 S-ATM 8-F
8
RJ45 8(8)
6
Fine protection, 8 wires + shield
5081990
RJ45 S-ATM 8-F
Item no.
5081990
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
6
Version for
Fine protection, 8 wires + shield


