Fine power protection 230 V protective contact sockets
Type ÜSM-ST-230-1P+PE
Item no. 5092441
EAN 4012196426690



Item no. / Type
5092441 / ÜSM-ST-230-1P+PE
Maximum continuous voltage AC
255 V
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection / fine power protection, type 3, to EN 61643-11 for protective contact sockets.
• Thermal cut-off unit with acoustic defect signalling
• Y protection circuit for increased safety
• Mounting through snapping onto the support ring of the socket
• Halogen-free plastic (UL 94 V-0)
• Labelling of the socket with supplied sign
Application: For retrofitting on standard Schuko sockets.
• Thermal cut-off unit with acoustic defect signalling
• Y protection circuit for increased safety
• Mounting through snapping onto the support ring of the socket
• Halogen-free plastic (UL 94 V-0)
• Labelling of the socket with supplied sign
Application: For retrofitting on standard Schuko sockets.
Technical data
Technical data
| Pole number | 2 |
|---|---|
| Network form | Other |
| Signalling on device | Acoustic |
| Protection level wire-earth | 1500 V |
| Protection rating | IP20 |
| Remote signalling | no |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1500 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 3 kA |
| Installation type | Wall socket |
| Max. mains-side overcurrent protection | 16 |
| Version for | Acoustic function display |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Connecting cable length | 0,1 m |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Maximum discharge current (8/20 μs) | 5 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 40 °C |
| Dimension | 230V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 5 kA |
|---|---|
| Combined voltage protection level [L-PE] | 1500 kV |
Environmental Data
0,0333 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0333 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0333 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Maximum continuous voltage AC
Item no.
ÜSM-ST-230-1P+PE
255
5092441
ÜSM-ST-230-1P+PE
Item no.
5092441
Maximum continuous voltage AC
255


