Filler for GESR(A)7/10 round service outlet
Type FS R7 10 5
Item no. 7407208
EAN 4012195110910



Item no. / Type
7407208 / FS R7 10 5
Smallest selling unit: 1 piece
1piece
piece
Description
Filler to reduce the floor covering recess in the hinged cover of a GESR(A)7/10 service outlet to 5 mm. One-sided coating with double-sided adhesive surface.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Hard cardboard |
| Product series | GESR |
Environmental Data
0,1508 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1508 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1508 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FS R7 10 5
7407208
FS R7 10 5
Item no.
7407208

