Fastening set for table mounting, for Deskbox DB
Type DBZ-BST
Item no. 6116985
EAN 4012195714392




Item no. / Type
6116985 / DBZ-BST
Smallest selling unit: 1 piece
1piece
piece
Description
Fastening set for fixed mounting of a Deskbox, type DB, under the tabletop. It is mounted using a drill hole (Ø10 mm) in the tabletop.
Note: The supplied fastening screws (M4 x 40 mm) can be used for tabletops of up to a maximum thickness of 32 mm.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Note: The supplied fastening screws (M4 x 40 mm) can be used for tabletops of up to a maximum thickness of 32 mm.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Technical data
| Surge protection | no |
|---|---|
| Foldable | no |
| Extendable | no |
| Length of the supply cable | 3 m |
| ROHS-conformant | yes |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
DBZ-BST
6116985
DBZ-BST
Item no.
6116985

