Fastening set for GES9
Type IB BGES9
Item no. 7399870
EAN 4012196331796



Item no. / Type
7399870 / IB BGES9
Width
15 mm
Smallest selling unit: 4 piece
4piece
piece
Description
Fastening brackets for square GES9 service outlet to be mounted in in-concrete box.
Technical data
Dimensions
| Length | 22 mm |
|---|---|
| Width | 15 mm |
| Height | 100 mm |
Technical data
| Cover version | Square |
|---|---|
| Application area | In-concrete |
| Removable cover | no |
| Nominal size for device installation units | 9 |
| ROHS-conformant | Exempt |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | IBK Series |
Environmental Data
0,0987 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0987 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0987 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
IB BGES9
15
7399870
IB BGES9
Item no.
7399870
Width
15
