Fastening panels
Type BKN120 205
Item no. 6288005
EAN 4012195676195



Item no. / Type
Version for
Smallest selling unit: 1 piece
1piece
piece
Description
Fastening panel for mounting device installation trunking on skirting board constructions and as a support for the convection grid. The fastening panel can be used for all Rapid 80 device installation trunking systems of type GK and GA. When mounting plastic GK device installation trunking, the matching wall panel adapter is also required. The connection profile is required for mounting double trunking of type GS-D70170 and GS-D90170, as well as for GS trunking with a nominal width of 210 mm.
The mesh slats are simply attached to the slat holder.
The mesh slats are simply attached to the slat holder.
Technical data
Dimensions
| Length | 205 mm |
|---|---|
| Width | 128 mm |
| Height | 140 mm |
Technical data
| Spacing from wall, min. | 120 mm |
|---|---|
| Spacing from wall, max. | 205 mm |
| Trunking mounting | Screw |
| Version for | 120–205 mm |
| Fastening type | Screw-on |
| Version for | Wall mounting |
| ROHS-conformant | yes |
| Dimension | 140x128x205 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Rapid 80® |
Environmental Data
2,4423 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4423 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4423 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
BKN50 80
53–83 mm
6288001
BKN75 125
78–127 mm
6288003
BKN120 205
120–205 mm
6288005
BKN200 350
198–351 mm
6288007
Version for
BKN50 80
Item no.
6288001
Version for
53–83 mm
BKN75 125
Item no.
6288003
Version for
78–127 mm
BKN120 205
Item no.
6288005
Version for
120–205 mm
BKN200 350
Item no.
6288007
Version for
198–351 mm


