Fastening element for junction box on mesh cable trays
Type BE TS GR
Item no. 2007833
EAN 4012195840602




Item no. / Type
2007833 / BE TS GR
Width
104 mm
Height
139 mm
Smallest selling unit: 10 piece
10piece
piece
Description
The fastening element BE TS GR can be used to attach OBO junction boxes, type T60 and T100, to mesh cable trays quickly and in a few actions.
This keeps the junction box securely in position. However, it can be quickly dismantled as necessary.
This keeps the junction box securely in position. However, it can be quickly dismantled as necessary.
Technical data
Dimensions
| Width | 104 mm |
|---|---|
| Height | 139 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Click fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Dimension | 139x104mm |
| Material | Polycarbonate |
| Colour | Light grey |
| Product series | T series |
Environmental Data
0,1156 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1156 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1156 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (8)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BE TS GR
104
139
2007833
BE TS GR
Item no.
2007833
Width
104
Height
139



