Fastening clip, plant standard 7855, double-lobe
Type WN 7855 B 6
Item no. 1044109
EAN 4012195029892



Item no. / Type
For diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Dimensions to Siemens standard SN 78550, shape B, with strongly rounded edges, thus particularly suitable for sensitive cables.
* Sizes 3 to 10 not suitable for nail device.
* Sizes 3 to 10 not suitable for nail device.
Technical data
Dimensions
| Length | 24 mm |
|---|---|
| Width | 6 mm |
| Height | 5,5 mm |
| Dimension L | 24 mm |
| Dimension A | 24 mm |
| Dimension d | 3,2 mm |
| Dimension B | 16 mm |
| Dimension H | 5,5 mm |
| Dimension t | 1 mm |
| Dimension b | 6 mm |
| Dimension e | 4 mm |
| Dimension D | 6 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| For diameter | 6 |
| Hole size | 3,2 x 4 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 6 mm |
| Distance to the wall | no |
| Version for | Two-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | 6mm |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0034 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0034 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0034 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
For diameter
Item no.
WN 7855 B 3
3
1044044
WN 7855 B 4
4
1044060
WN 7855 B 4.5
4,5
1044079
WN 7855 B 5
5
1044087
WN 7855 B 6
6
1044109
WN 7855 B 7
7
1044125
WN 7855 B 8
8
1044141
WN 7855 B 9
9
1044176
WN 7855 B 10
10
1044192
WN 7855 B 12
12
1044214
WN 7855 B 14
14
1044230
WN 7855 B 16
16
1044257
For diameter
WN 7855 B 3
Item no.
1044044
For diameter
3
WN 7855 B 4
Item no.
1044060
For diameter
4
WN 7855 B 4.5
Item no.
1044079
For diameter
4,5
WN 7855 B 5
Item no.
1044087
For diameter
5
WN 7855 B 6
Item no.
1044109
For diameter
6
WN 7855 B 7
Item no.
1044125
For diameter
7
WN 7855 B 8
Item no.
1044141
For diameter
8
WN 7855 B 9
Item no.
1044176
For diameter
9
WN 7855 B 10
Item no.
1044192
For diameter
10
WN 7855 B 12
Item no.
1044214
For diameter
12
WN 7855 B 14
Item no.
1044230
For diameter
14
WN 7855 B 16
Item no.
1044257
For diameter
16

