Fastening clip 824 VA
Type 824 12 A2
Item no. 1016555
EAN 4012195472452



Item no. / Type
1016555 / 824 12 A2
For diameter
12
Smallest selling unit: 50 piece
50piece
piece
Description
Fastening clip for 2 cables with central strap
Technical data
Dimensions
| Height | 11 mm |
|---|---|
| Dimension L | 16 mm |
| Dimension A | 48,5 mm |
| Dimension d | 6,5 mm |
| Dimension t | 2 mm |
| Dimension b | 20 mm |
| Dimension e | 8 mm |
| Dimension D | 12 mm |
Technical data
| For diameter | 12 |
|---|---|
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Distance to the wall | no |
| ROHS-conformant | yes |
| Dimension | 12mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | Fastening clip |
Environmental Data
0,0992 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0992 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0992 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
For diameter
Item no.
824 12 A2
12
1016555
824 12 A2
Item no.
1016555
For diameter
12
