Fastening clip 822 V2A
Type 822 12 A2
Item no. 1014714
EAN 4012195472032



Item no. / Type
1014714 / 822 12 A2
For diameter
12
Smallest selling unit: 100 piece
100piece
piece
Description
Single-lobe fastening clip for cables and pipes.
Technical data
Technical data
| Material thickness | 2 mm |
|---|---|
| For diameter | 12 |
| Hole size | 6,5 x 10 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 12 mm |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | 12mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | Fastening clip |
Dimensions
| Dimension L | 23,5 mm |
|---|---|
| Dimension A | 10 mm |
| Dimension H | 11 mm |
| Dimension t | 2 mm |
| Dimension b | 20 mm |
| Dimension L1 | 37,58 mm |
| Dimension D | 12 mm |
Environmental Data
0,0793 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0793 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0793 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
For diameter
Item no.
822 12 A2
12
1014714
822 12 A2
Item no.
1014714
For diameter
12
