Fastening clip 822, heavy duty, FT
Type 822 22.5 FT
Item no. 1014161
EAN 4012195014058



Item no. / Type
For diameter
Smallest selling unit: 50 piece
50piece
piece
Description
Fastening clip, single-lobe, 23 mm
Technical data
Dimensions
| Length | 49 mm |
|---|---|
| Width | 20 mm |
| Height | 21 mm |
| Dimension L | 23,5 mm |
| Dimension A | 11 mm |
| Dimension H | 21 mm |
| Dimension t | 2 mm |
| Dimension b | 20 mm |
| Dimension L1 | 49 mm |
| Dimension D | 22,5 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| For diameter | 22,5 |
| Hole size | 6,5 x 10 |
| Halogen-free | yes |
| Size | PG16 |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 22,5 mm |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | 23mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0459 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0459 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0459 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
For diameter
Item no.
822 6 FT
6
1014005
822 10 FT
10
1014013
822 12 FT
12
1014021
822 14 FT
14
1014048
822 16 FT
15,2
1014099
822 18 FT
18,6
1014110
822 20 FT
20
1014137
822 22.5 FT
22,5
1014161
822 28.3 FT
28,3
1014218
822 37 FT
37
1014293
822 47 FT
47
1014366
822 25 FT
25
1014501
822 32 FT
32
1014528
822 40 FT
40
1014536
822 50 FT
50
1014544
822 63 FT
63
1014552
For diameter
822 6 FT
Item no.
1014005
For diameter
6
822 10 FT
Item no.
1014013
For diameter
10
822 12 FT
Item no.
1014021
For diameter
12
822 14 FT
Item no.
1014048
For diameter
14
822 16 FT
Item no.
1014099
For diameter
15,2
822 18 FT
Item no.
1014110
For diameter
18,6
822 20 FT
Item no.
1014137
For diameter
20
822 22.5 FT
Item no.
1014161
For diameter
22,5
822 28.3 FT
Item no.
1014218
For diameter
28,3
822 37 FT
Item no.
1014293
For diameter
37
822 47 FT
Item no.
1014366
For diameter
47
822 25 FT
Item no.
1014501
For diameter
25
822 32 FT
Item no.
1014528
For diameter
32
822 40 FT
Item no.
1014536
For diameter
40
822 50 FT
Item no.
1014544
For diameter
50
822 63 FT
Item no.
1014552
For diameter
63
