Fastening clip 1015 V2A
Type 1015 12 A2
Item no. 1008706
EAN 4012195006978



Item no. / Type
For diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Fastening clip, single-lobe, 12 mm
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 12 |
| Hole size | 6,5 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 12 mm |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | 12mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | Fastening clip |
Dimensions
| Dimension L | 16 mm |
|---|---|
| Dimension A | 7 mm |
| Dimension H | 11 mm |
| Dimension b | 14 mm |
| Dimension D | 12 mm |
Environmental Data
0,0457 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0457 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0457 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
For diameter
Item no.
1015 6 A2
6
1008633
1015 7 A2
7
1008641
1015 8 A2
8
1008668
1015 10 A2
10
1008684
1015 12 A2
12
1008706
For diameter
1015 6 A2
Item no.
1008633
For diameter
6
1015 7 A2
Item no.
1008641
For diameter
7
1015 8 A2
Item no.
1008668
For diameter
8
1015 10 A2
Item no.
1008684
For diameter
10
1015 12 A2
Item no.
1008706
For diameter
12
