Fastening clip 1015 RB
Type 1015 RB 20 G
|Item no. 1010794
|EAN 4012195850090



Item no. / Type
1010794 / 1015 RB 20 G
For diameter
20
Smallest selling unit: 100 piece
100piece
piece
Description
For fastening of rigid and bending plastic pipes on concrete substrates using knock-in anchors 903/RB and flatteners with hand protection 915/RB.
Technical data
Technical data
| Material thickness | 1,5 mm |
|---|---|
| For diameter | 20 |
| Hole size | 6,5 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 20 mm |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | 20mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Dimensions
| Dimension H | 18 mm |
|---|---|
| Dimension D | 20 mm |
Environmental Data
0,018 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,018 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,018 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
For diameter
Item no.
1015 RB 20 G
20
1010794
1015 RB 20 G
Item no.
1010794
For diameter
20
