Fastening clip 1015, medium-duty
Type 1015 25 G
Item no. 1009427
EAN 4012195009078



Item no. / Type
For diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Single-lobe fastening clip for cables and pipes.
Beading from size 20.
Beading from size 20.
Technical data
Dimensions
| Length | 16 mm |
|---|---|
| Width | 14 mm |
| Height | 22,5 mm |
| Dimension L | 16 mm |
| Dimension A | 7 mm |
| Dimension H | 22,5 mm |
| Dimension b | 14 mm |
| Dimension D | 25 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 25 |
| Hole size | 6,5 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 25 mm |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | 25mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0219 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0219 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0219 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
For diameter
Item no.
1015 20 G
20
1009230
1015 28 G
28
1009362
1015 25 G
25
1009427
For diameter
1015 20 G
Item no.
1009230
For diameter
20
1015 28 G
Item no.
1009362
For diameter
28
1015 25 G
Item no.
1009427
For diameter
25
