Fastening clip 1015, for direct fastening
Type 1015 9 OL G
|Item no. 1009509
|EAN 4012197334192



Item no. / Type
For diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Single-lobe fastening clip for cables and pipes.
Technical data
Dimensions
| Length | 26,5 mm |
|---|---|
| Width | 12 mm |
| Height | 9,5 mm |
| Dimension L | 16 mm |
| Dimension B | 12 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 9 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | yes |
| Number of cables/pipes | 1 |
| Distance to the wall | no |
| Version for | Single-lobe |
| Fastening type | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 9mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0101 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0101 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0101 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
For diameter
Item no.
1015 7 OL G
7
1009507
1015 9 OL G
9
1009509
1015 11 OL G
11
1009511
1015 13 OL G
13
1009513
1015 6 OL G
6
1009506
1015 8 OL G
8
1009508
1015 10 OL G
10
1009510
1015 12 OL G
12
1009512
For diameter
1015 7 OL G
Item no.
1009507
For diameter
7
1015 9 OL G
Item no.
1009509
For diameter
9
1015 11 OL G
Item no.
1009511
For diameter
11
1015 13 OL G
Item no.
1009513
For diameter
13
1015 6 OL G
Item no.
1009506
For diameter
6
1015 8 OL G
Item no.
1009508
For diameter
8
1015 10 OL G
Item no.
1009510
For diameter
10
1015 12 OL G
Item no.
1009512
For diameter
12
