Fastening clamp for Deskbox DB
Type DBZ-BZ75
Item no. 6116979
EAN 4012195714354



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Fastening clamp for mounting a Deskbox type DB-... on the tabletop.
Note: For housing widths of 200 mm or more, two fastening clamps are required to mount a Deskbox.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Note: For housing widths of 200 mm or more, two fastening clamps are required to mount a Deskbox.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Technical data
| Surge protection | no |
|---|---|
| Foldable | no |
| Extendable | no |
| Length of the supply cable | 3 m |
| Version for | Clamping range 40 to 75 mm |
| ROHS-conformant | yes |
| Colour | Black |
| Clamping range, min. | 40 mm |
| Clamping range, max. | 75 mm |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBZ-BZ40
6116976
DBZ-BZ75
6116979
DBZ-BZ40
Item no.
6116976
DBZ-BZ75
Item no.
6116979

