Fastening clamp for 3x PVC system, trunking height 35 mm
Type DC9035
Item no. 7428340
EAN 4012195298748



Item no. / Type
7428340 / DC9035
Smallest selling unit: 10 piece
10piece
piece
Description
Fixing strap for three neighbouring 1-compartment PVC duct lengths of width 90 mm.
Technical data
Dimensions
| Length | 342 mm |
|---|---|
| Width | 30 mm |
| Height | 38 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Trunking width, min. | 90 mm |
| Version for | Clamp |
| ROHS-conformant | yes |
| Duct height, min. | 35 mm |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,2801 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2801 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2801 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DC9035
7428340
DC9035
Item no.
7428340

