Fastening bracket for US 3/US 5 support
Type BW US 3/5 FT
Item no. 6019534
EAN 4012196653652



Item no. / Type
6019534 / BW US 3/5 FT
Width
40 mm
Height
190 mm
Smallest selling unit: 5 piece
5piece
piece
Description
Fastening bracket for the creation of individual support structures with U supports.
Suitable for U support, type US 3 and US 5.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 40 mm |
| Height | 190 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 4 mm |
| Adjustable | yes |
| With screw accessories | yes |
| Suitable for profile shapes | U profile |
| Version for | Fastening bracket |
| ROHS-conformant | yes |
| Dimension | 190x80 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 3 Series |
Environmental Data
1,9252 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9252 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9252 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BW US 3/5 FT
40
190
6019534
BW US 3/5 FT
Item no.
6019534
Width
40
Height
190



