Fastening bracket for raised floor mounting
Type GES4 BG DB
Item no. 7407552
EAN 4012195703556



Item no. / Type
7407552 / GES4 BG DB
Smallest selling unit: 1 PU
1PU
PU
Description
Four fastening brackets for rectangular GES service outlets in raised floors of underfloor boxes of type UDS. Clamping range up to 65 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Aluminium |
Environmental Data
0,4222 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4222 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4222 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES4 BG DB
7407552
GES4 BG DB
Item no.
7407552

