Fastening bracket for GES in UDS
Type GES4 BG UDS
|Item no. 7407549
|EAN 4012195759621



Item no. / Type
7407549 / GES4 BG UDS
Smallest selling unit: 1 PU
1PU
PU
Description
Fastening bracket for service outlets and junction box inserts in screed-covered duct systems with underfloor boxes of type UDS for screed heights of more than 100 mm.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Material | Aluminium |
Environmental Data
0,3701 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3701 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3701 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES4 BG UDS
7407549
GES4 BG UDS
Item no.
7407549

