Fastening bracket BW US 7 FT
Type BW US 7 FT
Item no. 6019532
EAN 4012196653645



Item no. / Type
6019532 / BW US 7 FT
Width
100 mm
Height
127 mm
Smallest selling unit: 5 piece
5piece
piece
Description
Fastening bracket for the creation of individual support structures with U supports.
Suitable for U support, type US 7.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 100 mm |
| Height | 127 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 3 mm |
| Adjustable | yes |
| With screw accessories | yes |
| Suitable for profile shapes | U profile |
| Version for | Fastening bracket |
| ROHS-conformant | yes |
| Dimension | 200x120 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 7 Series |
Environmental Data
5,8636 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8636 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8636 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BW US 7 FT
100
127
6019532
BW US 7 FT
Item no.
6019532
Width
100
Height
127


