Fastening bracket BW 64
Type BW 64 32 FS
Item no. 6019680
EAN 4012196701612



Item no. / Type
6019680 / BW 64 32 FS
Width
64 mm
Height
32 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Light-duty fastening bracket of limb dimension 64 x 32 mm.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 64 mm |
| Height | 32 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Adjustable | no |
| With screw accessories | no |
| Suitable for profile shapes | Miscellaneous |
| Version for | Fastening bracket |
| ROHS-conformant | yes |
| Dimension | 60x64x32 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2998 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2998 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2998 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
BW 64 32 FS
64
32
6019680
BW 64 32 FS
Item no.
6019680
Width
64
Height
32


