Falling vertical bend for PYROLINE® Con S BSKH09-K1021 fire protection duct
Type BSKH09-VF1021
Item no. 7215666
EAN 4012197308667



Item no. / Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Falling vertical bend for PYROLINE® Con S fire protection duct, type BSKH09-K1021, consisting of fibreglass lightweight concrete which is resistant to water and frost for the creation of vertical changes of direction (45°) of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Including connection screws and sealing strips.
Including connection screws and sealing strips.
Technical data
Dimensions
| Width | 338 mm |
|---|---|
| Dimension L | 226 mm |
| Dimension B | 338 mm |
| Dimension H | 195 mm |
| Dimension b | 210 mm |
| Dimension h | 105 mm |
Technical data
| Angle of the bend | 45 ° |
|---|---|
| Cover fastening | Loose |
| With perforation | no |
| Partitions possible | yes |
| Fire resistance class I − installation duct | 90 |
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 105x210 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKH09-VF0506
202
188
140
60
50
7215660
BSKH09-VF0511
202
238
140
110
50
7215662
BSKH09-VF0521
202
338
140
210
50
7215664
BSKH09-VF1021
226
338
195
210
105
7215666
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
BSKH09-VF0506
Item no.
7215660
Dimension L
202
Dimension B
188
Dimension H
140
Dimension b
60
Dimension h
50
BSKH09-VF0511
Item no.
7215662
Dimension L
202
Dimension B
238
Dimension H
140
Dimension b
110
Dimension h
50
BSKH09-VF0521
Item no.
7215664
Dimension L
202
Dimension B
338
Dimension H
140
Dimension b
210
Dimension h
50
BSKH09-VF1021
Item no.
7215666
Dimension L
226
Dimension B
338
Dimension H
195
Dimension b
210
Dimension h
105

