External fastening or connection
Type AV-S
Item no. 2007990
EAN 4012196478095



Item no. / Type
2007990 / AV-S
Width
23 mm
Height
3,8 mm
Smallest selling unit: 20 piece
20piece
piece
Description
The convenient external fastening/connection means the cable boxes and small distributors of the S and SDB series can be fastened easily to a wall. Because they fasten outside the cable box, the possibility of voltage carry over is ruled out.
The external fastening/connection can also be used for connecting several boxes with one another. Time savings thanks to smaller number of fastening drill holes required.
The junction box fulfils the protection type test requirements to IP 67 according to DIN EN 60529, VDE0470-1:2014 (EN 60529/AC:2016)
The external fastening/connection can also be used for connecting several boxes with one another. Time savings thanks to smaller number of fastening drill holes required.
The junction box fulfils the protection type test requirements to IP 67 according to DIN EN 60529, VDE0470-1:2014 (EN 60529/AC:2016)
The junction box is tested according to DIN EN 60670-1, VDE 0606-1:2014 (EN 60670-1:2005 + Cor.:2007 + Cor.:2010 + A1:2013) and DIN EN 60670-22, VDE 0606-22:2007 (EN 60670-22:2006)
Technical data
Dimensions
| Length | 37 mm |
|---|---|
| Width | 23 mm |
| Height | 3,8 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 6mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | X series |
Environmental Data
0,2749 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2749 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2749 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
AV-S
23
3,8
2007990
AV-S
Item no.
2007990
Width
23
Height
3,8


