External corner Rauduo AE40105
Type RD AE40105 cws
Item no. 6132166
EAN 4012196723508



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
External corner as a fitting for changing the direction of the Rauduo trunking system.
Can be attached using moulded snap-in hooks.
Technical data
Dimensions
| Length | 107 mm |
|---|---|
| Height | 75 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle range, min. | 90 mm |
| Decoration | Without |
| With carpet strip | no |
| Cover sealing lip | Without |
| Version for | Hood fitting |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | Rauduo |
Environmental Data
0,0905 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0905 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0905 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RD AE40105 rws
6132165
RD AE40105 cws
6132166
RD AE40105 rws
Item no.
6132165
RD AE40105 cws
Item no.
6132166

