External corner, duct height 120 mm, FS
Type PLM EC 1220 FS
Item no. 7218046
EAN 4012197332051



Item no. / Type
7218046 / PLM EC 1220 FS
Dimension A
270 mm
Dimension B
200 mm
Dimension H
120 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
External corner with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Angle of the bend | 90 ° |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 370x200x370 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 270 mm |
|---|---|
| Dimension B | 200 mm |
| Dimension H | 120 mm |
Environmental Data
12,5787 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,5787 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,5787 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Dimension B
Dimension H
Colour
Item no.
PLM EC 1220 FS
270
200
120
zinc
7218046
PLM EC 1220 FS
Item no.
7218046
Dimension A
270
Dimension B
200
Dimension H
120
Colour
zinc

