External corner cover, Swing
Type OT A Swing EL
Item no. 6115851
EAN 4012195914235



Item no. / Type
6115851 / OT A Swing EL
Width
140 mm
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking cover for the external corner of the design device installation trunking of the GAD series. "Swing" design version for complete coverage of the system opening and the switching and plug-in devices.
Standard version in anodised aluminium, different decoration on request.
Standard version in anodised aluminium, different decoration on request.
Technical data
Dimensions
| Length | 433 mm |
|---|---|
| Width | 140 mm |
| Height | 52 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Cover mounting type | Cross-over |
| Dimension | 52x140x433 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | GAD |
Environmental Data
14,4183 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 14,4183 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,4183 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
OT A Swing EL
140
aluminium
6115851
OT A Swing EL
Item no.
6115851
Width
140
Colour
aluminium

