External corner cover, smooth
Type GK-OTGARW
|Item no. 6274790
|EAN 4012195657309



Item no. / Type
Width
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
PVC external corner cover, smooth surface.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
0,4241 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4241 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4241 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
GK-OTGASW
76,5
Jet black; RAL 9005
6274794
GK-OTGARW
76,5
Pure white; RAL 9010
6274790
GK-OTGACW
76,5
Cream; RAL 9001
6274791
GK-OTGALGR
76,5
Light grey; RAL 7035
6274792
GK-OTGAGR
76,5
Stone grey; RAL 7030
6274796
Colour
GK-OTGASW
Item no.
6274794
Width
76,5
Colour
Jet black; RAL 9005
GK-OTGARW
Item no.
6274790
Width
76,5
Colour
Pure white; RAL 9010
GK-OTGACW
Item no.
6274791
Width
76,5
Colour
Cream; RAL 9001
GK-OTGALGR
Item no.
6274792
Width
76,5
Colour
Light grey; RAL 7035
GK-OTGAGR
Item no.
6274796
Width
76,5
Colour
Stone grey; RAL 7030


