External corner cover, fluted
Type GK-OTKARW
|Item no. 6274890
|EAN 4012195658023



Item no. / Type
6274890 / GK-OTKARW
Width
76,5 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 2 piece
2piece
piece
Description
PVC external corner cover, fluted surface.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 76,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
0,2667 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2667 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2667 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
GK-OTKARW
76,5
Pure white; RAL 9010
6274890
GK-OTKARW
Item no.
6274890
Width
76,5
Colour
Pure white; RAL 9010


