External corner BRA AE 70130
Type BRA AE70130 EL
Item no. 6133272
EAN 4012196735358



Item no. / Type
6133272 / BRA AE70130 EL
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
External corner as a fitting for changing the direction of the Signa Style device installation trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 155 mm |
|---|---|
| Width | 130 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Angle range, min. | 90 mm |
| Protection rating | IP30 |
| Symmetrical | no |
| Number of covers | 1 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| for duct width | 130 mm |
| for trunking height | 70 mm |
| Version for | Base |
| ROHS-conformant | yes |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x130x155 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Environmental Data
13,0506 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 13,0506 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,0506 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRA AE70130 EL
aluminium
6133272
BRA AE70130 EL
Item no.
6133272
Colour
aluminium

