Expansion strip for foundation earth electrode systems
Type 1807 DB
Item no. 5016160
EAN 4012196561063



Item no. / Type
5016160 / 1807 DB
Length
300 mm
Width
300 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Expansion strip according to VDE 0185-561-2 (IEC 62561-2)
• With styrofoam block
• To pass the foundation earth electrode through movement joints
• With styrofoam block
• To pass the foundation earth electrode through movement joints
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 300 mm |
| Height | 50 mm |
Technical data
| Connection | Flat conductor |
|---|---|
| ROHS-conformant | yes |
| Cross-section | 105 mm² |
| Fit | 30x3,5 mm |
| Dimension | 30x3,5mm |
| Material | Stainless steel 1.4301 |
Environmental Data
1,9674 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9674 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9674 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
1807 DB
300
300
5016160
1807 DB
Item no.
5016160
Length
300
Width
300


